Camera Specification:
LI-AGO-BOX-GM2A-8CAM
TO ORDER THIS PRODUCT PLEASE CONTACT SALES@LEOPARDIMAGING.COM
For high volume order, please email sales@leopardimaging.com
TO ORDER THIS PRODUCT PLEASE CONTACT SALES@LEOPARDIMAGING.COM
For high volume order, please email sales@leopardimaging.com
TO ORDER THIS PRODUCT PLEASE CONTACT SALES@LEOPARDIMAGING.COM
Jetson AGX Orin 32GB Processor
Supports up to 8 GMSL2 cameras
REC, RST and PWR buttons included
| Network: | 4 x Gigabit Ethernet Ports |
| Video output: | 1 x HDMI 2.0 Type-A |
| USB: | 2 x USB 3.0 Type-A |
| GPIO: | 4 x In (0 ~ 12V), 4 x Out (3.3V) |
| CAN FD: | 5 x CAN FD (With CAN chip Terminal resistor 120Ω) |
| UART: | 1 x Debug(RS232), 3 x RS232, 2 x RS485 / RS422 |
| Sync I/O: | 1 x SYNC_IN (0-12V), 1 x SYNC_OUT (3.3V), 1 x SYNC_PPS (3.3V) |
| User expansion: | 1 x M.2 M Key (PCIe x4, 2280) , 1 x Mini PCle (for 4G or WiFi expansion), 1 x Nano SIM Socket |
| Power Supply Range: | 9 ~ 36 VDC |
| Weight: | ~ 4 Kg |
| Part#: | LI-AGO-BOX-GM2A-8CAM |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras : Click Here
Driver Support: Click Here (Under Column “AGO-BOX”)