Camera Specification:
LI-IMX258-MIPI-AF
$99.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$99.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Sensor Type: | Sony 13MP CMOS Digital Image Sensor IMX258 |
| Optical Format: | 1/3.06″ |
| Aperture, F/#: | 2.2 ± 5% |
| Focal Length: | 3.46 mm |
| Focusing Range: | 10 cm ~ infinity |
| Resolution: | 4208 (H) x 3120 (V) (active pixels) |
| Pixel Size: | 1.12 x 1.12 μm |
| Output Format: | 10-bit RAW data |
| Frame Rate: | 30 fps @ full resolution (Normal / HDR) 30 fps @ 4K2K (Normal / HDR) 60 fps @ 1080p (Normal) |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens FOV: | 79.8˚ diagonal |
| Power Consumption: | < 850 mW |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here