LI-AR0830-YUV-MIPI-078H

$329.00

5 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 8Mp CMOS Digital Image Sensor AR0830
Color sensor
Supports M12 lens
4-lane MIPI D−PHY
Active Pixels: 3840 (H) x 2160 (V)
ISP: ON Semiconductor AP1302
Output Format:
YUV 422
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Operating Temp:
-20℃ ~ +70℃
Weight:
~ 12 g
Power Consumption:
< 1.15 W

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots
Video Doorbells
Machine Vision
Retail In−Store Cameras

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A ✔ N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…

Recommended With

  • LI-AR0830-YUV-MIPI-195H

    LI-AR0830-YUV-MIPI-195H

    $329.00