LI-ThermalCAM-USB20-057H

$249.00

Image Product Quantity

LI-LEPTON-USB2-CAM V2.0

1 in stock

1

LI-C-USB-2.0-MICRO-B

111 in stock

1

1 in stock

For high volume order, please email sales@leopardimaging.com

TELEDYNE FLIR Thermal Camera Lepton® 3.5
Up to 50-meter working distance
UVC Compliant
Connector: USB2.0 Micro-B
Frame Rate: 8.7 Hz (effective)
Optical Format: User-selectable 14-bit, 8-bit (AGC applied), or 24-bit RGB (AGC and colorization applied)
Spectral Range: Longwave infrared, 8 ~ 14 μm
Part: LI-ThermalCAM-USB20-057H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Thermal Imaging
Gesture Recognition
Building Automation
Night Vision
IoT
Robot

1 x LI-LEPTON-USB20-CAM V2.0 board
1 x USB 2.0 Micro-B to Type A

Field of View (FOV): 57˚ horizontal
F Number: 1.1
Time to Image: < 1.2 sec
Sensor Technology: Uncooled VOx microbolometer
Weight: ~ 5 g (Camera only)
Operating Temp: -10℃ ~ +75℃
Storage Temp: -10℃ ~ +75℃