LI-ONX-CB-4CAM-FP

Carrier Board for NVIDIA® Jetson Orin™ NX SOM

$499.00

Image Product Quantity

LI-ONX-CB-4CAM-FP V1.1 (NO POE) FOR ORIN NX

1

LI-PS12-02

188 in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

155 in stock

1

155 in stock

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson Orin™ NX SOM which power supply is 5V ~ 19V
4 x MIPI CSI-2 camera interfaces (4 x 2-lane)
1 x Power interface (DC 12V)
1 x USB3.0 Type-C interface for normal use (J39)
1 x USB3.0 Type-C interface for recovery function only (J54)
1 x USB3.0 Type-A interface
1 x RJ45 Ethernet interface
1 x UART interface (USB2.0 Micro-B)
1 x WIFI & Bluetooth interface
1 x SSD connection interface
1 x CAN connector
1 x Mini-DP interface
1 x Fan connector
Weight: ~ 112 g (Without NX SOM)
Part#: LI-ONX-CB-4CAM-FP (No POE)

WARNING: Please DO NOT use Jetson Orin Nano SOM on this carrier board which may damage the Orin Nano SOM.

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-ONO-CB-4CAM-FP

    LI-ONO-CB-4CAM-FP

    $499.00