LI-AR0820-GMSL3-120H

$569.00

Image Product Quantity

LI-AR0820-GMSL3-120H (CAMERA ONLY)

7 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

90 in stock (can be backordered)

1

7 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0820 8.3M CMOS Sensor
Maxim GMSL3 Serializer
12 Gbps Forward Channel

Lens: FOV H 121.2˚
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 40 fps @ 4K (3−exposure HDR)
30 fps @ 4K (4−exposure HDR)
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0820-GMSL3-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0820-GMSL3-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots

Default Version:
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00