LI-USB30-VENUS-OX03F10-96717-028H

$589.00

Image Product Quantity

LI-VENUS-OX03F10-96717-028H (CAMERA ONLY)

13 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-USB

419 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision high-definition high dynamic range sensor OX03F10
Maxim MAX96717 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 28° / 60° / 120° / 195°
Resolution: 1920 (H) x 1536 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
IP Rating: FOV H 60°: IP69K
FOV H 28˚ / 120˚ / 195˚: TBD
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H)

Automotive
– SVS
– Rear View Camera
– Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-VENUS-OX03F10-96717-xxxH
Kit Includes: 1. Serial Camera: LI-VENUS-OX03F10-96717-xxxH x 1 (028H, 060H, 120H, or 195H)
2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-USB30-VENUS-OX03F10-96717-195H

    LI-USB30-VENUS-OX03F10-96717-195H

    $589.00
  • LI-USB30-VENUS-OX03F10-96717-120H

    LI-USB30-VENUS-OX03F10-96717-120H

    $599.00
  • LI-VENUS-OX03F10-96717-120H

    LI-VENUS-OX03F10-96717-120H

    $489.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-VENUS-OX03F10-96717-060H

    LI-VENUS-OX03F10-96717-060H

    $479.00
  • LI-VENUS-OX03F10-96717-028H

    LI-VENUS-OX03F10-96717-028H

    $479.00
  • LI-VENUS-OX03F10-96717-195H

    LI-VENUS-OX03F10-96717-195H

    $479.00
  • LI-USB30-VENUS-OX03F10-96717-060H

    LI-USB30-VENUS-OX03F10-96717-060H

    $589.00