LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H

$659.00

Image Product Quantity

LI-OV2312-VCSEL-OMS-GMSL2-177H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

641 in stock (can be backordered)

1

LI-GMSL2-USB

60 in stock

1

LI-PS12-01

69 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

OmniVision RGB-IR CMOS 2MP Image Sensor OV2312
10-bit RGB-IR RAW
Global shutter
Maxim MAX96717F serializer
IR Filter: Visible + 940 nm
Color / Mono: RGB-IR
Resolution: 1600 (H) x 1300 (V) (active pixels)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 177˚
Focusing Distance: 50 cm
Weight: ~ 183 g
Part#: LI-OV2312-VCSEL-OMS-GMSL2-177H
USB 3.0 EVA Kit Part#: LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Kit Part#: LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H
Kits Include: 1. Serial Camera: LI-OV2312-VCSEL-OMS-GMSL2-177H x 1
2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1
3. Fakra Coax Cable: 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OV2312-VCSEL-OMS-GMSL2-177H

    LI-OV2312-VCSEL-OMS-GMSL2-177H

    $549.00