LI-USB30-VENUS-SC120AT-GMSL2-115H

$439.00

Image Product Quantity

LI-VENUS-SC120AT-GMSL2-115H (CAMERA ONLY)

17 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-USB

419 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

SmartSens CMOS Image Sensor SC120AT
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 115° / 196°
Resolution: 1280 x 960 @ 30 fps
Optical Format: 1/3.7″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-SC120AT-GMSL2-xxxH (115H, 196H)

Automotive
– Rear View
– Blind Spot Detection
– 360˚ Surround View

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-VENUS-SC120AT-GMSL2-xxxH
Kit Includes: 1. Serial Camera: LI-VENUS-SC120AT-GMSL2-xxxH x 1 (115H, 196H)
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-USB30-VENUS-SC120AT-GMSL2-196H

    LI-USB30-VENUS-SC120AT-GMSL2-196H

    $449.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-VENUS-SC120AT-GMSL2-115H

    LI-VENUS-SC120AT-GMSL2-115H

    $329.00
  • LI-VENUS-SC120AT-GMSL2-196H

    LI-VENUS-SC120AT-GMSL2-196H

    $339.00