LI-VENUS-ISX021-GMSL2-195H

$469.00

Image Product Quantity

LI-VENUS-ISX021-GMSL2-195H (CAMERA ONLY)

25 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

25 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.99 mm CMOS Sensor ISX021
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 60° / 118° / 195°
Resolution: 1937 (H) x 1297 (V) (active pixels)
Frame Rate: 30 fps @ 1920 x 1280 (based on ISP)
Optical Format: 1/2.57″
IP Rating: IP69K
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-ISX021-GMSL2-xxxH (060H, 118H, 195H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-ISX021-GMSL2-xxxH (060H, 118H, 195H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A ✔ ✔ N/A N/A N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-VENUS-ISX021-GMSL2-060H

    LI-VENUS-ISX021-GMSL2-060H

    $479.00
  • LI-VENUS-ISX021-GMSL2-118H

    LI-VENUS-ISX021-GMSL2-118H

    $469.00