LI-OX03A10-GMSL2-077H

$469.00

Image Product Quantity

LI-OX03A10-GMSL2-077H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1107 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX03A10
Maxim MAX9295A/B
Lens: FOV H 77.4°
GMSL2 Serial Coax Interface with PoC

Resolution: 1920 (H) x 1280 (V) (active pixels)
Optical Format: 1/2.44″
Pixel Size: 3.2 x 3.2 μm
Power Consumption: 64 mA @ 12 VDC (1920 x 1280 @ 30 fps)
Size: 30.0 (L) x 30.0 (W) x 44.5 (D) mm
Part#: LI-OX03A10-GMSL2-077H
USB 3.0 EVA Kit Part#: LI-USB30-OX03A10-GMSL2-077H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– 360° Surround View System
– Rear View Camera
– Lane Departure Warning / Lane Keep Assist
– Camera Monitoring System
– Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00