LI-USB30-KW33000-GMSL2-TOF-088H-1M

Focusing distance: 1 meter

$809.00

Image Product Quantity

LI-KW33000-GMSL2-TOF-088H-1M (CAMERA ONLY)

14 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

54 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

LI-PS12-01

64 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Nuvoton VGA-Pixel TOF and IR Image Sensor KW33000A1K
GMSL2 Serializer
Lens: FOV H 88.2˚ / 107.5˚

Resolution: 640 (H) x 480 (V) (active pixels)
Optical Format: 1/4″
Pixel Size: 5.6 x 5.6 μm
Focusing Distance: 1 m
Accuracy: ≤ 1%
Measurable Range: 70 ~ 370 cm
Power Supply Range: 9 ~ 19 VDC
VCSEL: Included
Part#: LI-KW33000-GMSL2-TOF-xxxH-yy
LI-KW33000-GMSL2-TOF-088H-1M (88.2˚H)
LI-KW33000-GMSL2-TOF-107H-1M (107.5˚H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

Power over Cable: 9 ~ 19 VDC

Kits Include: 1. Serial Camera: LI-KW33000-GMSL2-TOF-xxxH-yy
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-KW33000-GMSL2-TOF-107H-1M

    LI-KW33000-GMSL2-TOF-107H-1M

    $699.00
  • LI-USB30-KW33000-GMSL2-TOF-107H-1M

    LI-USB30-KW33000-GMSL2-TOF-107H-1M

    $809.00
  • LI-KW33000-GMSL2-TOF-088H-1M

    LI-KW33000-GMSL2-TOF-088H-1M

    $699.00