LI-USB30-IMX490-GW5400-GMSL2-120H

$827.00

Image Product Quantity

LI-IMX490-GW5400-GMSL2-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-FP-USB-BOX

25 in stock

1

LI-M-USB-FKR-FP-BOX

6 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial Real Time Streaming
GMSL2 Serializer
Lens: FOV H 120°
GMSL2 Serial Coax Interface with PoC

Waterproof IP69K
Resolution: 2880 (H) x 1860 (V) (based on ISP)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX490-GW5400-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Power over Cable: 9 ~ 19 VDC

Kits Include: 1. Serial Camera: LI-IMX490-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable
Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX490-GW5400-GMSL2-065H

    LI-IMX490-GW5400-GMSL2-065H

    $619.00
  • LI-IMX490-GW5400-GMSL2-040H

    LI-IMX490-GW5400-GMSL2-040H

    $609.00
  • LI-IMX490-GW5400-GMSL2-120H

    LI-IMX490-GW5400-GMSL2-120H

    $717.00
  • LI-IMX490-GW5400-GMSL2-030H

    LI-IMX490-GW5400-GMSL2-030H

    $689.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-IMX490-GW5400-GMSL2-065H

    LI-USB30-IMX490-GW5400-GMSL2-065H

    $759.00
  • LI-USB30-IMX490-GW5400-GMSL2-030H

    LI-USB30-IMX490-GW5400-GMSL2-030H

    $799.00
  • LI-USB30-IMX490-GW5400-GMSL2-040H

    LI-USB30-IMX490-GW5400-GMSL2-040H

    $719.00