LI-USB30-ISX019-GMSL2-111H

$539.00

Image Product Quantity

LI-ISX019-GMSL2-111H (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

11 in stock

For high volume order, please email sales@leopardimaging.com

Sony 4.69 mm CMOS SoC Image Sensor ISX019
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 111°
Resolution: 1280 (H) x 960 (V)
Frame Rate: 30 fps @ 1280 x 960
Optical Format: 1/3.8″
Pixel Size: 2.9 x 2.9 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-ISX019-GMSL2-111H
USB 3.0 EVA Kit Part#: LI-USB30-ISX019-GMSL2-111H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-ISX019-GMSL2-111H
Kit Includes: 1. Serial Camera: LI-ISX019-GMSL2-111H x 1
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-ISX019-GMSL2-111H

    LI-ISX019-GMSL2-111H

    $429.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00