LI-USB30-ST-VG5761-MONO-DMS-T

$439.00

Image Product Quantity

LI-ST-VG5761-MONO-DMS-T (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

415 in stock (can be backordered)

1

LI-M-USB-FKR-BOX

7 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included

Resolution: 1944 (H) x 1204 (V)
Optical format: 1/2.5″
Focusing Distance: 63cm to cover 53cm to 78cm (3 pixels)
Part#: LI-ST-VG5761-MONO-DMS-T
USB 3.0 EVA Kit Part#: LI-USB30-ST-VG5761-MONO-DMS-T

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
DMS Application
IR Application

Kit Part#: LI-USB30-ST-VG5761-MONO-DMS-T
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-ST-VG5761-MONO-DMS-T
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12 VDC Power supply

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-ST-VG5761-MONO-DMS-T (From Top)

    LI-ST-VG5761-MONO-DMS-T

    $329.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00