OmniVision 8-Megapixel PureCel® Sensor OS08A20 | |
Maximum Resolution: | 3840 (H) x 2160 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Output Format: | 10-bit / 12-bit RAW RGB |
Maximum Frame Rate: | 60 fps @ 3840 x 2160 |
ISP | Not included |
Color / Mono: | Color |
Interface: | 4-lane MIPI |
Lens: | FOV H 120° |
Power Consumption: | 240 mA @ 3.3 VDC |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here