LI-USB30-IMX490-NVP2670-GMSL2-120H

$827.00

Image Product Quantity

LI-IMX490-NVP2670-GMSL2-120H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

793 in stock

1

LI-GMSL2-USB-BOX

30 in stock

1

LI-M-USB-FKR-BOX

94 in stock

1

LI-PS12-01

218 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36 mm (Type 1/1.55) CMOS Image Sensor IMX490
Nextchip NVP2670 ISP
Maxim MAX9295A Serializer
Lens: FOV H 120.0°
GMSL2 Serial Coax Interface with PoC
Resolution: 2848 (H) × 1772 (V)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 μm
Power Consumption: 2.2 W @ 2848 × 1772 @ 30 fps
Size: 30.0 (L) × 30.0 (W) × 58.9 (D) mm
Part#: LI-IMX490-NVP2670-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof.
Kit Part#: LI-USB30-IMX490-NVP2670-GMSL2-120H
Kits Include: 1. Serial Camera: LI-IMX490-NVP2670-GMSL2-120H x 1
2. DeSer Box: LI-GMSL2-USB-BOX x 1
3. Three-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12V DC Power Supply x 1

Recommended With

  • LI-IMX490-NVP2670-GMSL2-120H

    LI-IMX490-NVP2670-GMSL2-120H

    $717.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00