LI-USB30-AR0521C-GMSL2-086H

$559.00

Image Product Quantity

LI-AR0521C-GMSL2-086H (CAMERA ONLY)

9 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

9 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 5.1M CMOS RGB Sensor AR0521
Output RAW data
Support 9V – 19V Power
MAX9295A Serializer
Lens: FOV H 86°
Active pixel: 2592 (H) x 1944 (V)
Optical format: 1/2.5″
Pixel size: 2.2 x 2.2 µm
Size: 30 x 30 x 48 mm
Camera Part#: LI-AR0521C-GMSL2-086H
USB3.0 Kit Part#: LI-USB30-AR0521C-GMSL2-086H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Video Surveillance
High Dynamic Range Imaging

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0521C-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmits up to 12 meters PoC
UVC compliance
Kits include: 1. Serial Camera: LI-AR0521C-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER (MAX9296A Deserializer)
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
5. USB3.0 cable
6. 12VDC power supply

 

Source Code in C#
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
  • LI-AR0521C-GMSL2-086H

    LI-AR0521C-GMSL2-086H

    $449.00