| ON Semiconductor 5.1M CMOS RGB Sensor AR0521 | |
| Output RAW data | |
| Support 9V – 19V Power | |
| MAX9295A Serializer | |
| Lens: | FOV H 86° |
| Active pixel: | 2592 (H) x 1944 (V) |
| Optical format: | 1/2.5″ |
| Pixel size: | 2.2 x 2.2 µm |
| Size: | 30 x 30 x 48 mm |
| Camera Part#: | LI-AR0521C-GMSL2-086H |
| USB3.0 Kit Part#: | LI-USB30-AR0521C-GMSL2-086H |
If you need to download the driver, please contact:support@leopardimaging.com
Video Surveillance
High Dynamic Range Imaging
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
Register Access Function
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here