LI-OS05A20-MIPI-75H

$99.00

10 in stock

For high volume order, please email sales@leopardimaging.com

Module Size 39.75 (L) x 22.0 (W) x 19.85 (H) mm
Sensor Type OS05A20 Color sensor
F/No 2.8
Focal Length 3.6 mm
View Angle 75° (H)
Pixel Size 2 x 2 μm
Resolution 2688 x 1944
IR Cut Filter Yes

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-OS05A20-110H

    LI-USB30-OS05A20-110H

    $289.00