LI-IMX304-MIPI

IMX304 12.37MP global shutter Color Camera Module (Lens not included)

$899.00

In stock

For high volume order, please email sales@leopardimaging.com

Sony diagonal 17.6 mm CMOS Image
Sensor IMX304LQR
Optical Format 1.1″
Global Shutter
Color sensor
Lens Lens NOT included
Compatible lens
Supports C-Mount lens
MIPI CSI-2 interface
Active Pixels: 4112 (H) x 3008 (V)
Pixel Size: 3.45 x 3.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here