LI-IMX462-MIPI-CS

$279.00

38 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX462
FOV (D / H / V): 74° / 64.5° / 36°
Module Size: 38 x 38 mm
Pixel Size: 2.9 x 2.9 μm
Active Pixels: 1937 (H) x 1097 (V)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance cameras
Industrial cameras

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A ✔ N/A ✔

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…