LI-XAVIER-KIT-IMX415CS-Q

$1,269.00

Image Product Quantity

LI-IMX415-MIPI-CS

25 in stock

4

FAW-1233-03

511 in stock

4

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

93 in stock (can be backordered)

1

6 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Xavier adapter board supports up to six Cameras
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel: 3864 (H) x 2176 (V)
Optical format: 1/2.8″
Pixel size: 1.45 x 1.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX415-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-XAVIER-KIT-IMX415CS

    LI-XAVIER-KIT-IMX415CS

    $439.00
  • LI-XAVIER-KIT-IMX415CS-T

    LI-XAVIER-KIT-IMX415CS-T

    $999.00
  • LI-XAVIER-KIT-IMX415M12-Q

    LI-XAVIER-KIT-IMX415M12-Q

    $1,269.00
  • LI-XAVIER-KIT-IMX415M12-D

    LI-XAVIER-KIT-IMX415M12-D

    $719.00
  • LI-XAVIER-KIT-IMX415M12-H

    LI-XAVIER-KIT-IMX415M12-H

    $1,829.00
  • LI-XAVIER-KIT-IMX415CS-Q

    LI-XAVIER-KIT-IMX415CS-Q

    $1,269.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00
  • LI-XAVIER-KIT-IMX415M12-T

    LI-XAVIER-KIT-IMX415M12-T

    $999.00
  • LI-XAVIER-KIT-IMX415M12

    LI-XAVIER-KIT-IMX415M12

    $439.00
  • LI-XAVIER-KIT-IMX415CS-D

    LI-XAVIER-KIT-IMX415CS-D

    $719.00
  • LI-XAVIER-KIT-IMX415CS-H

    LI-XAVIER-KIT-IMX415CS-H

    $1,829.00