LI-USB30-IMX477M12

IMX477 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX477-MIPI-M12

11 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

18 in stock

1

18 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 4056 (H) x 3040 (V)
Frame rate: 12 fps @ 12MP
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 µm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX477 MIPI Module
Part: LI-USB30-IMX477

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX477-MIPI-CS

    LI-IMX477-MIPI-CS

    $279.00
  • LI-IMX477-MIPI-M12

    LI-IMX477-MIPI-M12

    $279.00