LI-USB30-IMX274CS

IMX274 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX274-MIPI-CS

14 in stock

1

LI-USB30-MIPI-377-23Z

164 in stock

1

FAW-1233-02

74 in stock

1

14 in stock

For high volume order, please email sales@leopardimaging.com

Sony IMX274 8.51M pixels CMOS Sensor
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 3864 (H) x 2196 (V) (active pixels)
Frame rate: 30 fps @ 1920 x 1080
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm
Power: USB 3.0 + 5VDC power source
MIPI Camera: IMX274 MIPI Module
Part: LI-USB30-IMX274

Note: Current firmware only supports 1080P @ 30 fps instead of 8MP resolution.

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX274-MIPI-CS

    LI-IMX274-MIPI-CS

    $249.00