LI-USB30-IMX274M12

IMX274 USB 3.0 Camera

$499.00

LI-USB30-MIPI-377-23Z

164 in stock

FAW-1233-02

74 in stock

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony IMX274 8.51M pixels CMOS Sensor
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 3864 (H) x 2196 (V) (active pixels)
Frame rate: 30 fps @ 1920 x 1080
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX274 MIPI Module
Part: LI-USB30-IMX274

Note: Current firmware only supports 1080P @ 30 fps instead of 8MP resolution.

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here