LI-NANO-CB-POE-IMX274CS-T

$1,017.00

Image Product Quantity

LI-NANO-CB-POE

Out of stock

1

LI-IMX274-MIPI-CS

14 in stock

3

FAW-1233-03

458 in stock

3

NVIDIA-JETSON-NANO-SOM

20 in stock

1

NANO-HEATSINK

24 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony IMX274 8M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution pixel: 3864 (H) x 2196 (V)
Frame rate: 4K @ 30 fps and 1080P @ 60 fps
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm
Part#: LI-NANO-CB-IMX274CS-X (CS lens, without PoE)
LI-NANO-CB-IMX274M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX274CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX274M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-NANO-CB-POE-IMX274CS-Q

    LI-NANO-CB-POE-IMX274CS-Q

    $1,251.00
  • LI-NANO-CB-POE

    LI-NANO-CB-POE

    $169.00
  • LI-NANO-CB-POE-IMX274M12-D

    LI-NANO-CB-POE-IMX274M12-D

    $783.00
  • LI-NANO-CB-POE-IMX274M12

    LI-NANO-CB-POE-IMX274M12

    $549.00
  • LI-NANO-CB-POE-IMX274CS-D

    LI-NANO-CB-POE-IMX274CS-D

    $783.00
  • LI-NANO-CB-POE-IMX274M12-T

    LI-NANO-CB-POE-IMX274M12-T

    $1,017.00
  • LI-NANO-CB-POE-IMX274CS-T

    LI-NANO-CB-POE-IMX274CS-T

    $1,017.00
  • LI-NANO-CB-POE-IMX274M12-Q

    LI-NANO-CB-POE-IMX274M12-Q

    $1,251.00
  • LI-NANO-CB-POE-IMX274CS

    LI-NANO-CB-POE-IMX274CS

    $549.00
  • LI-NANO-CB

    LI-NANO-CB

    $129.00