LI-USB30-IMX577M12

$499.00

Image Product Quantity

LI-IMX577-MIPI-M12

34 in stock

1

LI-USB30-CSLINK-IPX-TESTER

16 in stock

1

16 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 4056 (H) x 3040 (V)
Frame rate: 12 fps @ 12MP
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 µm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX577 MIPI Module
Part: LI-USB30-IMX577

Machine Vision
Medical Camera
Scientific Camera

Recommended With

  • LI-USB30-IMX577CS

    LI-USB30-IMX577CS

    $499.00
  • LI-IMX577-MIPI-CS

    LI-IMX577-MIPI-CS

    $279.00
  • LI-IMX577-MIPI-M12

    LI-IMX577-MIPI-M12

    $279.00