LI-XAVIER-KIT-IMX290M12-Q

$1,169.00

Image Product Quantity

LI-IMX290-MIPI-M12

56 in stock

4

FAW-1233-03

907 in stock

4

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

154 in stock (can be backordered)

1

14 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Supports up to four 4-lane cameras
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290
Active pixels: 1945 (H) x 1109 (V)
Pixel size: 2.9 x 2.9 μm
Color camera
High sensitivity
Length of the I-PEX cable: 300 mm
Supports multiple length cables

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX290-MIPI x 1, 2, 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-XAVIER-KIT-IMX290M12

    LI-XAVIER-KIT-IMX290M12

    $419.00
  • LI-XAVIER-KIT-IMX290M12-T

    LI-XAVIER-KIT-IMX290M12-T

    $919.00
  • LI-XAVIER-KIT-IMX290M12-Q

    LI-XAVIER-KIT-IMX290M12-Q

    $1,169.00
  • LI-XAVIER-KIT-IMX290M12-D

    LI-XAVIER-KIT-IMX290M12-D

    $669.00