LI-XNX-BOX-GMSL2

NOT RECOMMENDED FOR NEW DESIGN

$1,248.00

Image Product Quantity

LI-XNX-BOX-GMSL2 (BOX)

31 in stock

1

LI-PS12-02

188 in stock

1

LI-C-USB-2.0-MICRO-B

103 in stock

1

LI-C-HDMI-MICRO-HDMI

87 in stock

1

31 in stock

For high volume order, please email sales@leopardimaging.com

Nvidia® Jetson Xavier NX™ SOM included
6 x GMSL2 interfaces
1 x Micro SD card interface
1 x Micro HDMI connector
1 x Power socket (DC 12V)
1 x RJ45 Ethernet connector
1 x USB 3.0 Type C interface
1 x USB 2.0 micro B interface
REC, RST and PWR buttons included
Includes 4 mounting holes

Connector: FAKRA Z TYPE
Input Voltage Range: 9 ~ 19 VDC
Weight: TBD
Part#: LI-XNX-BOX-GMSL2

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here
Driver Support: Please contact support@leopardimaging.com for supported drivers of GMSL2 cameras