LI-OV9282-MIPI-JSDIR

Global shutter OV9282 Mono MIPI module with HFOV 90° lens

$79.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Focusing Distance: 64.2 cm
Focal Length: 2.91 mm
F Number: 2.4
FOV (H): 90°
TV Distortion: < -10%
Sensor: Global Shutter OV9282 Mono
Connector: AXT624124
Module Size: 8 x 8 mm
No. Name No. Name No. Name No. Name
1 SDA 7 MDP0 13 ILPWM 19 XCLK
2 SCL 8 MDN0 14 GPIO2 20 STROBE
3 DOVDD1.8V 9 DGND 15 AGND 21 RESET
4 MCP 10 MDP1 16 FSIN 22 AVDD2.8V
5 MCN 11 MDN1 17 SID 23 ULPM
6 GND 12 DGND 18 DVDD1.2V 24 DGND

Recommended With

  • LI-OV580-OV9281ST

    LI-OV580-OV9281ST

    $669.00
  • LI-OV580-OV9782ST

    LI-OV580-OV9782ST

    $669.00