Camera Specification:
LI-OV10635-SER-112H
LI-OV10635-SER 720p WDR Serial Camera
$299.00
50 in stock
For high volume order, please email sales@leopardimaging.com
LI-OV10635-SER 720p WDR Serial Camera
$299.00
50 in stock
For high volume order, please email sales@leopardimaging.com
Omnivision 1M pixels Sensor OV10635
Support WDR (Wide Dynamic Range)
Tuned YUV data Coax Serial real-time streaming
M12 lens mount support
Serial Coax Interface with PoC
| Lens: | FOV H 112° |
| Active pixel: | 1280 (H) x 800 (V) |
| Frame rate: | 30 fps |
| Optical format: | 1/2.7″ |
| Pixel size: | 4.2 x 4.2 μm |
| Compact size: | 26 x 26 mm |
| Part#: | LI-OV10635-SER-xxxH (057H or 112H) |
| USB 3.0 EVA Kit Part#: | LI-USB30-OV10635-SER -xxxH (057H or 112H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera
Source Code in C#
Capture & Display
Register access function
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here