LI-XAVIER-KIT-IMX334M12

$419.00

Image Product Quantity

LI-IMX334-MIPI-M12

47 in stock

1

FAW-1233-03

424 in stock

1

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

8 in stock (can be backordered)

1

47 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Supports up to four 4-lane cameras
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Active pixels: 3864 (H) x 2176 (V)
Pixel size: 2.0 x 2.0 μm
Color camera
Length of the I-PEX cable: 300 mm
Supports multiple length cables
IR-Cut Filter Switch (CS Version)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX334-MIPI-CS/M12 x 1, 2 , 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here<

Recommended With

  • LI-IMX334-MIPI-M12

    LI-IMX334-MIPI-M12

    $279.00
  • LI-IMX334-MIPI-CS

    LI-IMX334-MIPI-CS

    $279.00