Camera Specification:
LI-USB30-IMX390-FPDLINKIII-120H
LI-USB30-IMX390 FPDLINKIII Serial Camera
$539.00
For high volume order, please email sales@leopardimaging.com
LI-USB30-IMX390 FPDLINKIII Serial Camera
$539.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390 | |
| Output 24-bit / 20-bit / 12-bit RAW data | |
| Support 12V Power | |
| IP rating | IP67 ( Up to IP69K) |
| Active pixels: | 1937 (H) x 1217 (V) |
| Optical format: | 1/2.7″ |
| Pixel size: | 3.0 x 3.0 µm |
| Camera Part#: | LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
| USB3.0 Kit Part#: | LI-USB30-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p Video Applications
| Default Version: |
| The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-IMX390-FPDLINKIII-xxxH |
| Power over Cable: | +12 VDC |
| Transmit 15 meter 30fps video through | |
| Automotive Camera | |
| Kits include: | 1. Serial Camera: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
| 2. DeSer board: LI-FPDLINKIII-USB | |
| 3. 3-Meter Fakra Cable | |
| 4. 12 VDC Power Supply | |
| 5. USB 3.0 Cable |
Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here