LI-OV2311-FPDLINKIII-200H

$429.00

Image Product Quantity

LI-OV2311-FPDLINKIII

Available on backorder

1

200H LENS

2 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1723 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2311
Output 10-bit RAW data
Support 12V Power
IP rating: IP67 (Up to IP69K)
Active pixel: 1600 (H) x 1300 (V)
Optical format: 1/2.9″
Pixel size: 3.0 x 3.0 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Camera Part#: LI-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H)
USB3.0 Kit Part#: LI-USB30-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial barcode scanning

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A ✔ N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-JEVA-OV2311-FPDLINKIII Click Here

Recommended With

  • LI-OV2311-FPDLINKIII-050H

    LI-OV2311-FPDLINKIII-050H

    $429.00
  • LI-OV2311-FPDLINKIII-100H

    LI-OV2311-FPDLINKIII-100H

    $429.00