LI-OV2311-FPDLINKIII-050H

$429.00

Image Product Quantity

LI-OV2311-FPDLINKIII-050H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2311
Output 10-bit RAW data
Support 12V Power
IP rating: IP67 (Up to IP69K)
Active pixel: 1600 (H) x 1300 (V)
Optical format: 1/2.9″
Pixel size: 3.0 x 3.0 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Camera Part#: LI-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H)
USB3.0 Kit Part#: LI-USB30-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial barcode scanning

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

LI-JEVA-OV2311-FPDLINKIII Click Here

Recommended With

  • LI-OV2311-FPDLINKIII-100H

    LI-OV2311-FPDLINKIII-100H

    $429.00
  • LI-OV2311-FPDLINKIII-200H

    LI-OV2311-FPDLINKIII-200H

    $429.00