LI-USB30-AR0231-AP0202-TI913-200H

LI-USB30-AR0231-AP0202 FPDLINKIII Serial Camera

$639.00

Image Product Quantity

LI-AR0231-AP0202-TI913-200H (CAMERA ONLY)

4 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

689 in stock (can be backordered)

1

LI-TI914-USB-BOX

40 in stock

1

LI-M-USB-FKR-BOX

14 in stock

1

14 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0231 Sensor
ON SEMI AP0202 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
TI913 FPDLINK Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
FPDLINKIII Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Active pixels: 1920 (H) x 1080 (V)
Frame rate: 20 fps
Optical format: 1/2.7″
Pixel size: 3 x 3.0 μm
Power: PoC +9 ~ 19VDC power source
Compact size: 30 (L) x 30 (W) x26.8 (D) mm
Camera Part#: LI-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0231-AP0202-TI913-xxxH
Power over Cable: +9 ~ 19VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-AP0202-TI913-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-TI914
3. USB 3.0 cable
4. Fakra Coax Cable
5. 12VDC Power supply

Source Code in C#
Capture & Display
Hardware Trigger Mode

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0231-AP0202-TI913-200H

    LI-AR0231-AP0202-TI913-200H

    $529.00