LI-USB30-OV2778-GW5400-FPDLINKIII-126H

$739.00

Image Product Quantity

LI-OV2778-GW5400-FPDLINKIII-126H (CAMERA ONLY)

23 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

110 in stock (can be backordered)

1

LI-FPDLINKIII-FP-USB-BOX

69 in stock

1

LI-M-USB-FKR-FP-BOX

11 in stock

1

11 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 2MP RGB-IR CMOS Image Sensor OV2778
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Support HDR
IP rating: IP69K
Active pixel: 1920H x 1080V
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Compact size: 30 x 30 x 37.8 mm
Camera
Part#:
LI-OV2778-GW5400-FPDLINKIII-126H
USB3.0 Kit Part#: LI-USB30-OV2778-GW5400-FPDLINKIII-126H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Interior and in-cabin applications
– Occupant monitoring
– Rear occupant/child detection
– Parcel detection

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV2778-GW5400-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include: 1. Serial Camera: LI-OV2778-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply

Source Code in C#
Capture & Display

This camera has been tested on the below platforms:

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV2778-GW5400-FPDLINKIII-126H

    LI-OV2778-GW5400-FPDLINKIII-126H

    $599.00