LI-OV2778-GW5400-FPDLINKIII-126H

$599.00

Image Product Quantity

LI-OV2778-GW5400-FPDLINKIII-126H (CAMERA ONLY)

21 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OmniVision 2MP RGB-IR CMOS Image Sensor OV2778
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Support HDR
IP rating: IP69K
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Compact size: 30 x 30 x 37.8 mm
Camera
Part#:
LI-OV2778-GW5400-FPDLINKIII-126H
USB3.0 Kit
Part#:
LI-USB30-OV2778-GW5400-FPDLINKIII-126H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Interior and in-cabin applications
– Occupant monitoring
– Rear occupant/child detection
– Parcel detection

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

This camera has been tested on the below platforms