LI-USB30-OV2775-495-FPDLINKIII-056H

LI-USB30-OV2775-495-FPDLINKIII 1080p HDR TI953 FPDLINKIII Serial Camera

$639.00

Image Product Quantity

LI-OV2775-495-FPDLINKIII

Available on backorder

1

056H Lens

522 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

474 in stock (can be backordered)

1

LI-FPDLINKIII-USB-BOX

20 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2775
OmniVision OV495 ISP included
Support HDR
YUV output without compression
TI953 FPDLINKIII Serializer
Lens: FOV H 56˚ / 113˚ / 200˚
FPDLINKIII Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Active pixel: 1920 (H) x 1080 (V)
Frame rate: 30 fps
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-OV2775-495-FPDLINKIII-xxxH (056H / 113H / 200H)
USB 3.0 EVA Kit Part#: LI-USB30-OV2775-495-FPDLINKIII-xxxH (056H / 113H / 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
The default FPDLINKIII camera uses regular free-run mode .
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV2775-495-FPDLINKIII-xxxH
Power over Cable: +9 ~ 19 VDC
YUV output without compression
Support HDR
Support Trigger mode (Optional)
UVC compliance
Transmit 12 meter 30 fps video through
Support 1920 x 1080 @ 30 fps
Kits include: 1. Serial Camera: LI-OV2775-495-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII
3. USB 3.0 cable
4. Fakra Coax Cable
5. 12VDC Power supply

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-OV2775-495-FPDLINKIII-200H

    LI-USB30-OV2775-495-FPDLINKIII-200H

    $1,027.99
  • LI-OV2775-495-FPDLINKIII-113H

    LI-OV2775-495-FPDLINKIII-113H

    $529.00
  • LI-OV2775-495-FPDLINKIII-056H

    LI-OV2775-495-FPDLINKIII-056H

    $529.00
  • LI-OV2775-495-FPDLINKIII-200H

    LI-OV2775-495-FPDLINKIII-200H

    $529.00
  • LI-USB30-OV2775-495-FPDLINKIII-113H

    LI-USB30-OV2775-495-FPDLINKIII-113H

    $639.00