LI-OV2311-GMSL2-050H

OV2311 GMSL2 Camera

$429.00

Image Product Quantity

LI-OV2311-GMSL2-050H (CAMERA ONLY)

9 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

217 in stock

1

9 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2311
Support Global shutter
Monochrome sensor
Output 10-bit RAW data
GMSL2 Serializer
Active pixel: 1600 (H) x 1300 (V)
HFOV: 50˚
Frame rate: 30 fps
Optical format: 1/2.9″
Pixel size: 3.0 x 3.0 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-OV2311-GMSL2-050H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial barcode scanning

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

LI-JEVA-IMX390-GMSL2 Click Here

Recommended With

  • LI-OV2311-GMSL2-100H

    LI-OV2311-GMSL2-100H

    $429.00
  • LI-OV2311-GMSL2-200H

    LI-OV2311-GMSL2-200H

    $429.00