LI-JEVA-IMX424-GMSL2-120H

$877.00

Image Product Quantity

LI-IMX424-GMSL2-120H (CAMERA ONLY)

6 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

392 in stock (can be backordered)

1

LI-JTX1-MIPI-ADPT

88 in stock

1

FAW-1233-03

503 in stock

1

88 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson™ TX1/TX2 Developer Kit
Support one GMSL2 camera
Sony Diagonal 9.69mm (Type 1/1.7)
CMOS Image Sensor IMX424
RCCB Sensor
Support M12 or M16 lens

Pixel size: 2.25 x 2.25 μm
Resolution pixel: 3849 (H) x 1929 (V)
Optical format: 1/1.7″
Part#: LI-JEVA-IMX424-GMSL2-040H
LI-JEVA-IMX424-GMSL2-065H
LI-JEVA-IMX424-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Machine vision

# Items QTY
1 LI-IMX424-GMSL2-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-IMX424-GMSL2 Click Here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-JTX1-MIPI-ADPT

    LI-JTX1-MIPI-ADPT

    $99.00