$779.00
Out of stock
555 in stock (can be backordered)
89 in stock
422 in stock
Insufficient stock
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia® Jetson™ TX1/TX2 Developer Kit Support one GMSL2 camera Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 RCCB Sensor Support M12 or M16 lens
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS Machine vision
This camera is compatible with Nvidia Jetson platforms.
For detailed Jetson driver with Jetpack version list: Click here