LI-JEVA-IMX390-FPDLINKIII-200H

$689.00

Image Product Quantity

LI-IMX390-FPDLINKIII-200H (CAMERA ONLY)

3 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-TI954-IPX-DESER

94 in stock

1

LI-JTX1-MIPI-ADPT

89 in stock

1

FAW-1233-03

428 in stock

1

LI-PS12-01

9 in stock (can be backordered)

1

89 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one FPDLINKIII camera
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Color sensor

Pixel size: 3.0 x 3.0 μm
Resolution pixel: 1937 (H) x 1217 (V)
Optical format: 1/2.7″
Part#: LI-JEVA-IMX390-FPDLINKIII-060H
LI-JEVA-IMX390-FPDLINKIII-120H
LI-JEVA-IMX390-FPDLINKIII-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications

# Items QTY
1 LI-IMX390-FPDLINKIII-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-TI954-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-IMX390-FPDLINKIII Click Here