LI-JETSON-KIT-IMX334M12-D

$669.00

Image Product Quantity

LI-IMX334-MIPI-M12

47 in stock

2

LI-JTX1-MIPI-ADPT

89 in stock

1

FAW-1233-03

424 in stock

2

23 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Development Kit
MIPI CSI-2 interface
Supports up to three cameras
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334

Resolution pixel: 3864 (H) x 2176 (V)
Pixel size: 2.0 x 2.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT x 1
2. LI-IMX334-MIPI-CS/M12 x 1, 2, 3
3. FAW-1233-03 cable x 1, 2, 3

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX334-MIPI-CS

    LI-IMX334-MIPI-CS

    $279.00
  • LI-IMX334-MIPI-M12

    LI-IMX334-MIPI-M12

    $279.00