LI-USB30-IMX390-GW5400-GMSL2-120H

$669.00

Image Product Quantity

LI-IMX390-GW5400-GMSL2-120H (CAMERA ONLY)

26 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

54 in stock (can be backordered)

1

LI-GMSL2-FP-USB-BOX

25 in stock

1

LI-M-USB-FKR-FP-BOX

12 in stock

1

12 in stock

For high volume order, please email sales@leopardimaging.com

Sony IMX390 Sensor
GeoSemi GW5400 ISP
Supports HDR
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 40° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (120H)
Resolution: 1920 (H) x 1080 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Power supply range: 9 ~ 19 VDC
Compact size: 30 x 30 mm
Part#: LI-IMX390-GW5400-GMSL2-xxxH (040H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GW5400-GMSL2-xxxH (040H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX390-GW5400-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC
Transmits 12 meter 60 fps video through Farka cable
Automotive Camera
Kits include: 1. Serial Camera: LI-IMX390-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable

Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX390-GW5400-GMSL2-120H

    LI-IMX390-GW5400-GMSL2-120H

    $529.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00