LI-JETSON-KIT-AR0144-ST

$419.00

Image Product Quantity

LI-AR0144-MIPI-STEREO

15 in stock

1

LI-JTX1-MIPI-ADPT

89 in stock

1

FAW-1233-03

428 in stock

1

15 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson™ TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to three stereo cameras
ON Semiconductor CMOS Image Sensor AR0144
Resolution: 2560 (H) x 720 (V)
Pixel size: 3.0 x 3.0 μm
Global shutter
Color sensor
Length of the I-PEX cable: 300 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT
2. LI-AR0144-MIPI-STEREO x 1, 2 or 3
3. FAW-1233-03 cable (300 mm) x 1, 2 or 3

This camera is compatible with  Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A ✔ N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-AR0144-MIPI-STEREO

    LI-AR0144-MIPI-STEREO

    $299.00