LI-IMX390-GW5400-GMSL2-120H

$529.00

Image Product Quantity

LI-IMX390-GW5400-GMSL2-120H (CAMERA ONLY)

27 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

408 in stock (can be backordered)

1

27 in stock

For high volume order, please email sales@leopardimaging.com

Sony IMX390 Sensor
GeoSemi GW5400 ISP
Supports HDR
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 40° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (120H)
Resolution: 1920 (H) x 1080 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Power supply range: 9 ~ 19 VDC
Compact size: 30 x 30 mm
Part#: LI-IMX390-GW5400-GMSL2-xxxH (040H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GW5400-GMSL2-xxxH (040H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms

This camera is compatible with our USB 3.0 Tester.