LI-USB30-AR0233-GMSL2-065H

$539.00

Image Product Quantity

LI-AR0233-GMSL2-065H (CAMERA ONLY)

7 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

7 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Output RAW data
Support HDR + LFM
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixel: 2048 (H) x 1280 (V)
HFOV 65˚
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 μm
Part#: LI-USB30-AR0233-GMSL2-065H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0233-GMSL2-xxxH
Kits include: 1. Serial Camera: LI-AR0233-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. Fakra Coax Cable (3m)
4. USB 3.0 cable
5. 12 VDC Power supply

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0233-GMSL2-065H

    LI-AR0233-GMSL2-065H

    $429.00
  • LI-AR0233-GMSL2-030H

    LI-AR0233-GMSL2-030H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-AR0233-GMSL2-030H

    LI-USB30-AR0233-GMSL2-030H

    $609.00