LI-USB30-OV10640-490-GMSL-115H

LI-OV10640-490-GMSL HDR GMSL Serial Camera

$529.00

Image Product Quantity

LI-OV10640-490-GMSL

Available on backorder

1

115H Lens

360 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

788 in stock (can be backordered)

1

LI-GMSL-USB

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OV10640 with OV490 HDR Sensor
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
Built-in ISP: OV490
MAX96705 Serializer
Lens: FOV H 115°
GMSL Serial Coax Interface with PoC

OV490 for HDR YUV Streaming
Active Pixel: 1280 (H) x 1080 (V)
Frame Rate: 30 fps @ 1280 x 1080
Optical Format: 1/2.56″
Pixel Size: 4.2 x 4.2 μm
Power Supply Range: 5 ~ 17 VDC
Part#: LI-USB30-OV10640-490-GMSL-115H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Camera Monitoring System
Surround View System

Transmit 15-meter 1280 x 1080 @ 30 fps video through
Automotive Camera

Kit Part#: LI-USB30-OV10640-490-GMSL-xxxH
Power over Cable: +5 VDC
Kits include:
Serial Camera: LI-OV10640-490-GMSL-xxxH
DeSer Board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-OV10640-490-GMSL-055H

    LI-USB30-OV10640-490-GMSL-055H

    $529.00
  • LI-OV10640-490-GMSL-055H

    LI-OV10640-490-GMSL-055H

    $399.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OV10640-490-GMSL-115H

    LI-OV10640-490-GMSL-115H

    $399.00